Product  EG-VA.../BV...

Photoelectric Sensor

Diffuse-Mode Sensor

Order number: 3078169

Alternative order number : 78169

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED, all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

Technical Data

Product type Photoelectric Sensor

Quick Start Guide

Select Country

Turck worldwide

to top